Pneumatic Direction Control Valves, "D" Pilotair®

Pneumatic Direction Control Valves, "D" Pilotair® - advantages at a glance

  • Factory tested for bubble tight sealing
  • Industry proven, heavy duty valves preferred in the oil and gas industry
  • Extremely customizable, yet standard choices
  • Operating pressure to 250 psi for most valves
  • Rotatable valve segments for maximum application flexibility

Custom valve for a standard price

The Type “D” Pilotair® pneumatic directional control valve line provides a custom valve for a standard price.  The "D" Pilotair® is easily tailored to your installation. Nine basic valves and nine basic operators in both 1/4" and 1/2" NPT & BSPP port sizes, along with various operator spring return and holding functions are available. The operators and valve segments can be rotated at 90-degree increments to fit most any application problem, with flows of 2.1 and 5.1 Cv. Engineered for no leakage. Available supported functions are 2-way, 3-way and 4-way. Valves are factory tested for bubble tight sealing.
Pilotair® basic valves include: Two-way, Three-way open Exhaust, Three-way Valve Tapped Exhaust-Closed Center, Four-way Valve Open Exhaust-Closed Center, Four-way Valve Tapped Exhaust-Closed Center, Four-way Valve Open Exhaust-Exhaust Center, Four-way Valve Tapped Exhaust-Exhaust Center, and Four-way Valve Tapped Exhaust-Open Center.
    
The above valves can be operated by any of the following operators, all which have several variations of spring return and holding functions.

  • Lever
  • Solenoid
  • Button
  • Pedal
  • Button, Panel Mounting
  • Treadle
  • Cam
  • Low Pressure
  • Air Pilot Cylinder
  • Pilot Cylinder

Product Features:

  • Extremely customizable valve/operator choices
  • Rotatable valve segments at 90-degree increments
  • 1/4" Port Size, Cv=1.5
  • 1/2" Port Size, Cv=4.5
  • Two, three, and four way functions
  • Stainless steel spool