Precision Regulators

Precision Regulators - advantages at a glance

  • Assures uniform air pressure in standard pneumatic circuits
  • This three-way, self-relieving valve is versatile in its application and method of mounting
  • Complete line of sizes, pressure ranges and manual adjustors is available
  • Mounting brackets are optional

Pressure Regulators

Some pneumatic circuits are supplied air by compressors that have a wide range between cut-in and cut-out pressures. Such circuits require fast response to downstream pressure changes.
AVENTICS offers the "S" Regulator, a heavy duty, self-relieving pneumatic regulator for rugged applications.

Product Features:

  • Available with three types of operators
       Wrench adjusted, Tee handle adjusted or Hand-wheel adjusted
  • Three mounting choices:
       Pipe mounting, or optional panel or bracket mounting
  • Operating Pressure: 250 psi max.
  • Temperature Range: -20 to +160 degrees F
  • Port sizes: 1/4" to 1" NPT
Order online

You want to order by a certain part no.?