Lockout Valves

Lockout Valves - advantages at a glance

  • Helps users meet OSHA 29 CFR Part 1910
  • Most versions rated for up to 290 psig (20 bar) compressed air, 39°F to 176°F (4°C to 80°C)
  • Available in ¼“ to 2“ NPT*, most versions on stock
  • Now with PTFE seals for reduced friction and improved ease of use
  • Easy to spot; yellow with red operating handle
  • Easily recognized; isolated supply air & vents downstream system to the first obstruction when closed**
  • Padlock feature(can be locked in closed position only)

Pneumatic Lockout Valves

These heavy duty lockout valves, when installed at the supply point of a circuit, can be padlocked to ensure the isolation of pneumatic energy during service. The valves help users meet OSHA requirements for a safe work environment. The bright yellow and red color scheme makes the product easy to see and easy to recognize.

Product Features:

  • Cast aluminum body, fiberglass-reinforced polyamide handle
  • 15 - 145 psi or 15 - 290 psi operation, depending on body size
  • May be padlocked (in the closed position only)
  • Sizes 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2 in NPT or ISO G (BSPP)
  • Maximum Cv 40.3
  • Handle operated, cast aluminum

Note: Additional lockout valves are included in the catalog pages of our various F-R-L product offerings.

Order online

You want to order by a certain part no.?

Pneumatic Lockout Valves