Stainless Steel Air Prep, Series MH1

Stainless Steel Air Prep, Series MH1 - advantages at a glance

  • Corrosion resistance
  • Ideal for outdoor and caustic washdown applications
  • NACE compliant
  • RGS-FOOD Hygienically designed
  • Quality and design
  • Functionality

Corrosion resistant and compact

The MH1 family of air preparation offers ideal corrosion resistance for the toughest of applications. With all metal components made from 316 stainless steel, these filters, regulators and filter-regulator combinations excel in outdoor and caustic washdown applications and are NACE compliant. Reduce the size of, or perhaps eliminate the need for, stainless steel enclosures by using Series MH1 components.

Product Features:

  • Port Sizes: 1/4 & 1/2, in NPT and BSPP
  • Flow Rates up to 106 SCFM or 3000 l/min
  • Maximum working pressure 250 PSI / 17 bar
  • Set pressure from 0 to 130 PSI / 9 bar
  • Temperature range -22F to +176F/ -30 to +80C
  • All metal components made from 316 SS
  • Grease: USDA/NSF H1 registered
  • Seals: FDA-approved NBR & Fluorocarbon
  • RGS pressure regulator
  • FRE combination filter + pressure regulator
  • FLS, FLC, FLA general purpose, coalescing and active carbon filters
  • RGS-FOOD hygienically-designed regulator
  • Mounting accessories and gauges in stainless steel
  • NACE MR0175 compliant
Order online