Maintenance Unit, Series NL

Maintenance Unit, Series NL - advantages at a glance

  • Simple assembly without tools
  • Multiple pressure regulation ranges to 145 PSI
  • Micro-mist lubrication
  • Combination units (Filter-regulators, 2-in-1 FR+L, and 3-in-1 F+R+L)
  • Dump valves: electrically, manually, or air-pilot operated
  • Soft-start valves
  • Distribution modules

Industry proven air preparation

AVENTICS has created an extremely flexible and modular maintenance unit concept that is put to use in its particularly robust family of NL products. These units can deal with the most difficult ambient conditions and are reliable and precise in all applications and industries.

Product Features:

Air filtration classes:

  • 5 micron particulate
  • 0.3 micron particulate
  • 0.01 micron coalescing
  • Activated carbon filtration for odor / vapor removal

Bowl materials:

  • Polycarbonate – Transparent, for easy maintenance
  • Die-cast zinc – For increased durability in harsh environments

Condensate drains:

  • Semi-automatic drains open when pressure is dropped
  • Fully-automatic normally-closed drains open when the bowl fills
  • Fully-automatic normally-open drains combine the above two functions.
Order online