Air Service Unit, Series NL-C (Combi FRL)

combi-ib

Air Service Unit, Series NL-C (Combi FRL) - advantages at a glance

  • Available in NPTF or ISO G threads
  • Flows up to 105 scfm ( 3000 l/m )
  • A see-through steel bowl guard offers additional protection for the replaceable polycarbonate bowl
  • Steel mounting bracket is standard

All-in-one FRL

Unique Air Service Unit with all the functions of a traditional 2 or 3 piece FRL in a single component package. The units are available in ¼ to ¾ -port sizes in NPTF or ISO G threads with flows up to 105 scfm ( 3000 l/m ). A see-through steel bowl guard offers additional protection for the replaceable polycarbonate bowl. Each unit is furnished with a steel mounting bracket as standard. The COMBI is an excellent choice for applications that require a practical FRL unit where space is at a premium.

Download brochure

Product Features:

  • 3-in-One Space Saver Single Unit
  • Minimum stock for wide range of port sizes and functions
  • Easy to order. One part number includes FRL, Mounting Bracket, and Gauge (0-230 psi)
  • Filter w/ 40 micron sintered bronze filtration
  • Adjustable Regulator with detented Regulator Knob
  • Adjustable Lubricator
  • Semi-automatic Drain
  • Bowl Guard
  • Maximum inlet: 230 psi
  • Outlet: 7 to 145 psi
  • Easy Maintenance:  Service Kit 1/4” & 3/8” Pipe Size Part no. 1827009366 | Service Kit 1/2” & 3/4” Pipe Size Part no. 1827009367
Order online