Air Preparation Unit, Series AS

Air Preparation Unit, Series AS - advantages at a glance

  • Modular versatility
  • Compact dimensions
  • Highly efficient
  • Light and easy-to-use
  • Guarantee reliable
  • Safe
  • Simplified assembly and maintenance efforts

Modern, modular air preparation

Series AS FRLs are a new generation of air preparation units with a smooth, light-weight polymer design. The Series AS FRL family spans port sizes from 1/4" through 1" and includes individual filters, regulators and lubricators plus many other components which are modular in design, allowing both standard and custom combinations. The smooth surfaces are important in industries like food and packaging. Available with inch or ISO-G (BSPP) ports, the AS line is very versatile and has functionality that corresponds to current industry demands.

Product Features:

  • Semi or fully-automatic condensate drain valves
  • Built-in padlock mechanism on regulator
  • Patented system for filling simplifies maintenance
  • Regulators: standard, precision, or continuous pressure
  • Easy to reach release for easy maintenance
  • Standard protective guard (polyamide)
  • Filtration choices: 5, 0.3 or 0.01 micron, 25 micron and 40 micron available, activated carbon  
  • Large inspection window simplifies maintenance
  • Inch or ISO-G (BSPP) metal threads (Series AS2 1/4 or 3/8, Series AS3 3/8 or 1/2, Series AS5 3/4 or 1)
  • Disassembly of individual components from the front
  • For Series AS2 and AS3, choose from metal bowl or poly carbonate bowl with polyamide guard.
  • Optional lubricators with low oil level sensors available
  • Customize your system with lockout valves, distribution blocks, filter-regulator combinations, soft start valves, etc.

Download

kein Vorschaubild gefunden
Order online