651, 652, 653 Series

651, 652, 653 Series - advantages at a glance

  • High performance
  • Versatile
  • Compact and modular
  • ATEX zone 1-21 certification
  • Available in inch and metric

651, 652, 653 Series

Where flow control meets pneumatics to create fluid automation solutions that maximize efficiencies, optimize applications, and enable customers to fulfill their true potential.

Our extensive product lines include a broad range of solenoid valves, pressure operated valves, pneumatic valves, valve islands, cylinders, air preparation products and accessories.

Products & Solutions

FRL - Filters, Regulators, Lubricators

Learn more about our FRL - Filters, Regulators, Lubricators applications and solutions

The Filter, Regulators & Lubricators range offers high performance and versatility in extremely compact modular packages. Available in port sizes 1/8 - 1 (inch and metric) and features one of the highest flow characteristics of any FRL's on the market, compared to its size resulting in a lower pressure drop.  A lower pressure drop can deliver savings in energy consumption.

The robust corrosion resistant construction, a temperature range of -40° C to 80° C and a broad range of options such as ATEX and CU-TR makes them suitable for many uses including those in harsh environments.  Typical applications include industrial automation, process industries,  food packaging and paint spraying.

Product Features:

  • Optional low profile gauge, round gauge, digital gauge or digital pressure switch
  • Key lockable and tamper proof options on Regulators and Filter/Regulators
  • Polycarbonate and aluminum bowls with a selection of sight gauge materials
  • Air purity class according to ISO 8573-1: 2010 (Filters & Filter/Regulators)

Online Tool - Product Selector

This online tool will allow you to select options and design your product according to your specifications.

Select the product selector you are interested in:

* please note you will be redirected from this site to the Product Selector site

Order online