Our wide range of FRLs lets you choose either NPT or ISO-G (BSPP) ports. Combination units are available from 1/8” to 1” ports, filters, coalescing filters and regulators available from 1/8” to 1” ports and larger. Many options and accessories are available, including lock-out valves, exhaust (“dump”) valves, start-up valves, reverse flow regulators and pilot-operated regulators. Our unique Combi FRL combines all functions of a traditional FRL in one single component package, our MH1 offers filters and regulators with 316 stainless steel construction and 1/4” or ½” ports
High flow rates and broad range of Air Preparation systems enable easier selection, design and system optimization.
The MH1 family of air preparation offers ideal corrosion resistance for the toughest of applications.
Unique Air Service Unit with all the functions of a traditional 2 or 3 piece FRL in a single component package.