Drain Valves

Drain Valves - advantages at a glance

  • Fits all receiver tanks
  • Air pilot or solenoid operated
  • 1/4 or 1/2"NPT
  • Clog proof design
  • Corrosion resistant
  • Simple installation
  • Reduces maintenance costs

Keep air storage tanks dry

The pneumatically operated PD-2 & PD-4 Automatic Drain Valves drain accumulated moisture, dirt and pipe scale from the bottom of a reservoir. The exhaust port of the valve is tapped so drainage can be piped to a sewer or a suitable container. The valve can be operated with air pressure from 50 to 250 psi. All ports are tapped ¼ inch NPT.

Order online

You want to order by a certain part no.?