Antifreezer

Antifreezer - advantages at a glance

  • Efficient operation, regardless of direction of air flow
  • Convenient side-filling cap with depth gage
  • Easily drained-cap at bottom of bowl

Cold weather protection of your pneumatic system

An Antifreezer is a simple device; a small container of methyl alcohol with a large, porous wick extending up into the air stream. The alcohol evaporates and combines with the wate vapor that is inherent in all pneumatic systems. The resulting mixture, when it condenses to a liquid, will not freeze and clog or damage the valves or devices in the system.

Product Features:

  • Compressor Intake type
  • Pressure-Line type

 

 

Order online

You want to order by a certain part no.?