Stainless Steel Pneumatic Cylinders, Series ICS

Stainless Steel Pneumatic Cylinders, Series ICS - advantages at a glance

  • Several mounting options to choose from
  • Use our on-line configurator to design your own custom Series ICS cylinder and download a CAD drawing
  • Series ICS cylinders feature non-toxic, "food grade" lubricant to allow for food processing applications
  • Stainless steel round cylinders to meet all levels of corrosion resistance - ideal for wash-down applications

Hygienically designed, high corrosion resistance

The hygienic design of the ICS with smooth surfaces, interlocking seals and cushioning screws prevents dirt pockets from the outset and guarantees optimum cleaning conditions. The ICS stainless steel cylinders are suitable for food processing areas where components are intended to or could come into direct contact with food.  All types of fluid, right up to aggressive acids, can be easily washed off these hygienically designed round cylinders.

Product Features:

  • The D2 version consists of all 304 grade Stainless Steel.
  • Air pressures up to 145 PSI and temperature range of -13 to 158 degrees F. High temp version up to 248 degrees F available.
  • Magnetic piston available for position sensing.
  • Inch version features NPT ports and UNF rod threads, the metric version features ISO G (BSPP) ports and metric rod threads.
  • Clean, smooth radius cylinder nose design.
  • Male cushion screws and interlocking seals between the barrel and covers eliminate potential dirt pockets.
  • Series ICS cylinders feature cushions designed to utilize the AVENTICS "Ideal Cushioning" method used to maximize productivity and extend cylinder life.
Order online

You want to order by a certain part no.?

To the eShop