Mini ISO Stainless Steel Cylinders, Series CSL-RD

Mini ISO Stainless Steel Cylinders, Series CSL-RD - advantages at a glance

  • Standardized in accordance with ISO 6432
  • Mean surface roughness of RA ≤ 0.6 thanks to electropolished cover surfaces
  • Cylinder lubrication approved for the food industry in accordance with EN ISO 21469 (NSF-H1)
  • Scraper material approved for the food industry (FDA-compliant in accordance with 21 CFR 177.2600)
  • Polyurethane scraper extremely resistant to acidic and alkaline cleaning agents
  • Gentle, low-vibration elastic cushioning
  • High-performance pneumatic cushioning
  • Simple assembly options thanks to hexagonal wrench flats

AVENTICS mini cylinders: Standardized, short, hygienic versions

You’re looking for standardized round mini cylinders made of corrosion-resistant stainless steel, that fit in the tightest of spaces, and that also withstand frequent cleaning cycles with acidic or alkaline industrial cleaning agents? The perfect solution: The new CSL-RD round mini cylinders in three versions meet your requirements. Available bore sizes are 16mm, 20mm and 25mm.

Standardized

The new CSL-RD mini round cylinders comply with ISO 6432. As a result, you can also use the cylinders in existing applications without any additional effort.

Short

In the short version, we shortened the base by 37%. As a result, the cylinder is ideal for tight spaces. Or you would like to avoid a thread on the base for hygiene reasons – this variant is the solution.

Hygienic

Our clean design variant focuses on hygiene and is ideal for your applications in the food industry. To minimize contamination, it has only two mounting points – the rear male clevis and the piston rod thread. This also applies to the undercut-free scraper that prevents dead spaces on the piston rod.