The standard in the industry for nearly 50 years with their smooth, extruded aluminum design. The line has two distinct model choices – the TM-1 matches NFPA rod thread and port dimensions, while the TM-8 offers an exact replacement for the orginal TaskMaster® line.
Offering the classic solution for numerous tasks and applications in nearly all industries—available worldwide to a uniform standard. The latest series are considerably lighter, more efficient and have superior cushioning design using AVENTICS Ideal Cushioning technology.
The latest generation of rodless cylinders from AVENTICS, building on years of experience with rodless cylinder design. The RTC features a very robust, virtually leak-free design with high speed capability. Offering inch and metric options in four main versions, the RTC can be custom configured on-line.
These cylinders are offered on a 3 day delivery program for Preferred Standard cylinders via Quick Ship. Online configurator and 2D/3D CAD drawings can be generated from the product page. PowerMaster® cylinders meet or exceed all J.I.C. and NFPA requirements. Self-aligning cushion design.
These cylinders are offered on a 3 day delivery program for Preferred Standard cylinders via Quick Ship. Online configurator and 2D/3D CAD drawings can be generated from the product page. PressureMaster® cylinders meet or exceed all J.I.C. and NFPA requirements. Self-aligning cushion design.
Round, non-repairable air cylinders with stainless steel tubes with NPT ports and inch strokes. They are your best choice in light duty air cylinders due to their Type 304 stainless steel cylinder tube, aluminum construction of head, caps and piston body, corrosion resistant stainless steel piston rods, Buna-N seals and twelve bore sizes to choose from.
Check out our Compact Cylinders. There are several versions to choose from: CCI in accordance with ISO 21287, SSI in accordance with ISO 15524, and KPZ in accordance with NFE 49004.
You’re looking for standardized round mini cylinders made of corrosion-resistant stainless steel, that fit in the tightest of spaces, and that also withstand frequent cleaning cycles with acidic or alkaline industrial cleaning agents? The perfect solution: The new CSL-RD round mini cylinders.
Our CleanLine Pneumatic Cylinders are offered in 2 versions: CCL-IS in accordance with ISO 15552 and CCL-IC in accordance with ISO 21287. They are clean, smooth profiles providing easy to clean hygienic surfaces with anodized aluminum head and cap.
The robust design of the industrial RPC cylinders allows reliable function in a variety of types. Available in bore sizes 32mm through 63mm and in types ranging from mini to standard make the RPC series a versatile product family. The stainless steel tube and anodized aluminum end covers make the cylinder ideal for light non-caustic wash-down environments.
Our proven range of cylinders for general machine construction. This design is characterized by its robustness and long service life. A cylinder for users and developers who rely on the greatest efficiency.
The hygienic design of the ICS with smooth surfaces, interlocking seals and cushioning screws prevents dirt pockets from the outset and guarantees optimum cleaning conditions. The ICS stainless steel cylinders are suitable for food processing areas where components are intended to or could come into direct contact with food.
Series ICM metric air cylinders are available in bore sizes 8mm to 32mm with connections from M5 to G 1/8. Corrosion resistant construction is provided by stainless steel tube, piston rod and piston rod nuts and polyoxymethylene (POM) heads and caps. Double and single acting functions are available, single acting versions are both spring retract and spring extend.
They are dimensionally stable yet flexible, they operate powerfully and sensitively, they make do with little yet are powerfully effective, they can master any environment and are reliable for a lifetime – the ideal partners for demanding applications.
AVENTICS's proven pneumatic solutions for PET blow molding machines ensures higher productivity and system availability. This cylinder has a robust metal body construction offering faster response for Bottle Stretching applications. Optimized materials to withstand high vibration/ high cycle rate environments.
Providing a compressed air buffer. Anodized aluminum, bore sizes 1 1/2" thru 6" offering a 200 psi maximum working pressure with a 5 to 1 safety factor and suitable for marine applications.
Thanks to their low friction, the RDC cylinders can be actuated at low pressure. These cylinders permit precise balancing of forces, particularly in finely-tuned systems.