Product overview

Pneumatics from AVENTICS

Pneumatic Accessories

Accessory air valves and devices such as flow control valves and quick exhaust valves, plus part present sensing, air gauges, timing volumes, shock absorbers, fittings and air line tubing.

Mobile & Oilfield Actuators & Positioners

Actuators and positioners normally used for mobile, oilfield and marine applications.

Air & Hydraulic Cylinders

NFPA steel air and hydraulic cylinders, rodless shuttle cylinders, round mini cylinders, aluminum cylinders, stainless steel cylinders and compact cylinders.

Air Line Devices / FRL's

Filters, regulators and lubricators with NPT or G(ISO) BSPP ports, as well as lockout valves, slow start valves and anti-freezer units.

Pneumatic Automation Products

This family of pneumatic components simplifies the integration of rodless cylinders, mini-slides, rotary modules and grippers into complex handling systems through the use of common mounting interfaces.

Pneumatic Directional Air Control Valves - Industrial

Pneumatic directional control valves, choose from in-line valves, manual / mechanical valves, plug-in valve manifold systems or traditional valve manifold systems.

Directional Control Valves - Special Purpose

AVENTICS pneumatic valves for oilfield and mobile applications have been the industry leader for decades due to their rugged, proven reliability and precise control.

Electro-Pneumatic Devices

AVENTICS electro-pneumatic (E/P) pressure control valves offer industry leading performance. The converter valves provide graduated pneumatic pressure outputs directly proportional to analog electrical signal inputs (voltage or current).

Fieldbus connections

Various fieldbus or serial link communication structures can be used with a wide range of protocols, from Conventional to Ethernet based, to drive pneumatic and/or hydraulic valves up to IP69K protection rating, Electro-pneumatic regulators, or other I/O devices up to 2 amps.

Mobile Air Cylinders

Construction grade (cast iron) and multi-position air cylinders normally used for mobile/construction and oilfield applications, mounting bracket kits for mating to SUNSTRAND pumps.

Pressure Control Valves

Graduated pneumatic pressure delivery, most often used for mobile, oilfield and marine application.

Rail Hopper Car Valves & Cylinders

Double acting pneumatic cylinders and directional control valves for control of bottom dump rail car hopper gates. Other accessory devices are also supplied including check valves, quick exhaust valves, filters and regulators.

Sensor technology

The sensors from AVENTICS allow you to measure the position and flow of your pneumatic system and detect the position of cylinder pistons and work pieces.