Promotional Offers

Free Valve Program:

Try It Before You Buy It

Sometimes it is not easy for you to get funding to try a new product. AVENTICS makes it easy for certain products by offering promotions to get one free! See details below.  

Our promotional offers and how they work

By taking advantage of the “Try It Before You Buy It” programs, AVENTICS will allow you to try products in your application without having to buy one. Why? Because we are confident you will be very pleased with the results and want to switch to AVENTICS for future projects. It’s simple: see the various offers below and fill out the appropriate form to receive a free product.

FREE CL03 in-line Valve

Series CL03 Clean Line Pneumatic Directional Control Valve

The AVENTICS CL03 Clean Line series of valves were specifically designed to handle your high pressure wash-down applications. There is no need to mount the valves in a cabinet - the high flow Clean Line valves have an IP69K (better than NEMA 6P) protection class rating.

The hygienic design allows for easy cleaning - withstanding up to 1450 psi wash-down. This offer is for a CL03-EV inline valve (pictured), however valve manifolds are also produced (up to 16 valves, 32 solenoids). Now you can try a CL03 in your application - for Free!

More about Series CL03

Download the order form 

FREE QR1 Fitting Available

Series QR1 Pneumatic Push-In Fittings – Inch and Metric

AVENTICS Series QR1 fittings are for inch tubing/NPT threads and metric tubing/IS0-G(BSPP) threads. The user-friendly oval release ring allow the push-in fittings to quickly release from the tubing—much easier than traditional round release rings.

QR1 fittings come in standard and mini sizes, plus function fittings such as ball valves, check valves, flow controls, etc. They feature premium materials such as the stainless steel tube locking mechanism and the polymer body and release ring.

More about Series QR1

Fill out the form for free QR1 fitting

FREE Valve - Discover the Ceramic Advantage

Ceram™ ISO 5599-1 Pneumatic Directional Control Valve

Unique sliding ceramic plates form a near perfect seal. The CERAM valve is more tolerant of dirty air and harsh conditions than any directional control valve available.

The CERAM valve offers an extremely long life (expectancy of 150 million cycles) and won’t “stick” like many spool valves. Now you can interchange and upgrade the valve where you are having the most downtime/failures. Some of our customers have named it the “bullet-proof valve” -Try it for free and see for yourself!

More about Ceram™

Download the order form

 AVENTICS location in the U.S.A. (Lexington)

AVENTICS Corporation
PO Box 13597
1953 Mercer Road (40511)
Lexington, KY 40512

+1 859-259-3817

Engineering Tools
Configurators
Calculators