Marine Pneumatics, CONTROLAIR® Valves

CONTROLAIR® Marine Control Valves - advantages at a glance

Marine controlair valves ib
  • Propulsion direction and speed control
  • Clutch, brake, cylinder control
  • Mechanical Control Head

Heavy duty, industry proven

CONTROLAIR® Marine Control Valves offer the following benefits: The Marine CONTROLAIR® Valves, designed for marine service, is a single handle operated pressure control and directional flow control valve.  The CONTROLAIR® Valve contains two PILOTAIR Valves, which are arranged to control directional control for forward and reverse movement and a pressure regulating portion to supply graduated pressure for speed control.  The CONTROLAIR® Valves can be configured for single engine/gear or twin engine/gear operation with various pressure ranges for the speed control.

Models (listed below)

  • THD-2-FM CONTROLAIR® Valve
  • HD-2-FM CONTROLAIR® Valve
  • HD-2-FC CONTROLAIR® Valve
  • HD-2-FX CONTROLAIR® Valve
  • HC-2-FM CONTROLAIR® Valve
  • HC-2-FX CONTROLAIR® Valve
  • H-2-FM CONTROLAIR® Valve
  • H-2-FX CONTROLAIR® Valve
  • H-3 & H-3-G CONTROLAIR® Valve
  • SH-3 CONTROLAIR® Valve