|

Y-Plug connector, series CON-AP

Unit system    imperial   metric
  • Plug, M12x1, 4-pin, A-coded, straight, 180°
  • Socket, M8x1, 3-pin, A-coded, straight, 180°
  • unshielded
Y-Plug connector, series CON-AP
23499.gif
Ambient temperature min./max.  -13 ... 194 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.044 lbs
  The delivered product may vary from that in the illustration.
Select a product variant

Y-Plug connector, series CON-AP

Technical data

Enlarge table
Max. current Part No.

Technical information

Dimensions

Pin assignments