|

Y-connector, Series CN2

Unit system    imperial   metric
  • Plug, M12x1, 5-pin, A-coded, straight, 180°
  • Socket, M12x1, 5-pin, A-coded, straight, 180°
  • shielded
Y-connector, Series CN2
23497.gif
Ambient temperature min./max.  -13 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP65
Weight  0.077 lbs
Select a product variant

Y-connector, Series CN2

Technical data

Enlarge table
Max. current Part No.

Technical information

Dimensions

Pin assignments