|

Velocity-Time-Meter, Series VTM

Unit system    imperial   metric
  • electronic PNP
Velocity-Time-Meter, Series VTM
Ambient temperature min./max.  32 ... 122 °F
Measurement range  0.33 ft/s
Measurement range  32.78 ft/s
Resolution  0.03 ft/s
Precision (% of full scale value)  <± 0,5 %
Magnetic field  2 mT
Measurement range  0.001 s
Measurement range  59.9 s
Protection class  IP40
Select a product variant

Velocity-Time-Meter, Series VTM

Technical data

Enlarge table
Type of contact Part No.

Technical information

Dimensions