|

Valve plug connector, series CON-VP

Unit system    imperial   metric
  • Socket, 2+E, angled, 90° Socket, 3+E, angled, 90°
  • EN 175301-803
  • unshielded
Valve plug connector, series CON-VP
Connection type  Screws
Ambient temperature min./max.  -40 ... 194 °F
Protection class  IP65
Mounting screw tightening torque  0.3 ft./lbs.
Weight  0.066 lbs
Select a product variant

Valve plug connector, series CON-VP

Technical data

Enlarge table
Electrical connection Max. current Contact assignment suitable cable-Ø min./max Part No.
1
1834484162-07.gif
00110261_d_1.gif
Profile seal

Technical information

Dimensions