|

Valve plug connector, series CON-VP

Unit system    imperial   metric
  • Socket form B 2+E angled 90°
  • open cable ends 3-pin
  • with cable
  • unshielded
Valve plug connector, series CON-VP
1834484162-05_1.gif
Ambient temperature min./max.  -4 ... 176 °F
Operationalvoltage  24 V AC/DC
Protection class  IP67
Protective circuit  Z-diode
Wire cross-section  0.001 in²
Mounting screw tightening torque  0.3 ft./lbs.
Weight  See table below
Select a product variant

Valve plug connector, series CON-VP

Technical data

Enlarge table
Max. current Contact assignment LED status display Number of wires Cable length Weight Fig. Part No.
Scope of delivery incl. flat gasket

Technical information

Dimensions