|

Valve plug connector, series CON-VP

Unit system    imperial   metric
  • Socket Industrial plug connector 2-pin straight 180°
  • with cable
  • unshielded
Valve plug connector, series CON-VP
Operationalvoltage  48 V AC/DC
Protection class  IP40
Weight  See table below
Select a product variant

Valve plug connector, series CON-VP

Technical data

Enlarge table
Electrical connection Number of wires Cable sheath Cable length Cable Connection type Delivery unit Weight Fig. Part No.
2
1) without cable
2) Adapter cable for industrial plug-in fittings

Technical information

Dimensions