|

Universal maintenance unit, Series NLC - inch

Unit system    imperial   metric
  • 1/4 NPT 3/8 NPT 1/2 NPT 3/4 NPT
  • with pressure gauge
Universal maintenance unit, Series NLC - inch
o7.gif
Version  1-part
Parts  Pressure regulator, Filter, Lubricator
Mounting orientation  vertical
Working pressure min./max.  8 ... 232 psi
Ambient temperature min./max.  14 ... 140 °F
Medium temperature min./max.  14 ... 140 °F
Medium  Compressed air Neutral gases
Regulator type  Diaphragm-type pressure regulator
Regulator function  with relieving air exhaust
Adjustment range min./max.  8 ... 145 psi
Pressure supply  single
Filter element  exchangeable
Condensate drain  semi-automatic, open without pressure
Type of filling  Manual oil filling
Weight  See table below
Select a product variant

Universal maintenance unit, Series NLC - inch

Technical data

Enlarge table
Frame size Port Flow Filter reservoir volume Lubricator reservoir volume Condensate drain Weight Part No.
Qn
Nominal flow Qn with secondary pressure p2 = 87 psi at Δp = 14.5 psi

Technical information

Dimensions

Diagrams