|

Silencers, series SI1

Unit system    imperial   metric
  • Sintered bronze
Silencers, series SI1
p4.gif
Working pressure min./max.  0 ... 145 psi
Ambient temperature min./max.  -13 ... 176 °F
Medium  Compressed air
Sound pressure level  See table below
Weight  See table below
Comment  Flow characteristic curves can be found under “Diagrams”.
Select a product variant

Silencers, series SI1

Technical data

Enlarge table
Compressed air connection Sound pressure level Flow Delivery unit Weight Part No.
Qn
Weight per piece
Nominal flow Qn at p1 = 87 psi (absolute) freely discharged. Sound pressure level measured at 87 psi against atmosphere at 3.281 ft. distance.

Technical information

Dimensions

Diagrams