Top
Home
Shop
Contact
US
Local services
België
Canada
Česká Republika
Danmark
Deutschland
España
France
Italia
Magyarország
Eesti
Ireland
Liechtenstein
Lëtzebuerg
Nederland
Norge
Österreich
Polska
Portugal
Schweiz
Singapore
Suomi
Sverige
United Kingdom
USA
中國
Your country is not listed? Please click
here
.
International website
AVENTICS.com
Please choose a language
English
Español
Français
0
myAVENTICS
Log in
Forgot password?
New users click here to register!
Select
All
All
Shop
Product information
Media & documents
Topics
News
Cylinder
Pneumatic cylinders, drives and grippers
Standard cylinders
NFPA cylinder
Mini cylinder
Round cylinder
Short-stroke cylinders and compact cylinders
Tie rod cylinder
Cylinder valve units
Rodless cylinders
Guide cylinders
Double piston cylinder
Rotary actuators
Bellow actuator
Cylinder with distance measuring sensor
Diaphragm-type cylinder
Grippers
Cylinder Accessories
Cylinder mountings
Piston rod mountings
Modular sealing system
Locking units
Guide units
Industrial shock absorber
Handling connection kits
Magnetic proximity sensors
Distance measuring sensors
Valves
Valves and valve systems
Single valves
Valve systems
Electrical connection technologies
Valves and valve systems complying with standards
ISO 5599-1
ISO 5599-2
ISO 15407-1
ISO 15407-2
Control technology
Field bus
Marex ECS
Pressure regulators
E/P pressure regulators
Manually operated pressure regulators
Pressure relief valves
Flow valves and blocking valves
Check-choke valves
Throttle valves
Ball valves and shut-off valves
Logic valves
Non-return valves and check valves
Quick exhaust valves
Preparation
Compressed air preparation
Maintenance units and components
Pressure gauge
Compressed air reservoirs
Grease and oils
Vacuum
Vacuum Technologies
Ejectors
Vacuum suction grippers
Non-contact transport system
Vacuum accessories
Sensors
Sensors
Magnetic proximity sensors
Distance measuring sensors
Electrical pressure sensors
Mechanical pressure sensors
Flow sensors
Pneumatic proximity sensors
Inductive proximity sensors
Velocity-Time-Meter
Pneumatic position monitoring
Sensor mountings
Electrical connection technologies
Connection Technologies
Pneumatic connection technologies
Push-In fittings
Fittings with tube nuts
Plastic tubing
Couplings
Rotary joints
Compressed air gun
Fitting accessories
Silencer
Electrical connection technologies
Valve plug connector
Round plug connector
Multipole plug
Contact bridges
|
AVENTICS
Product Catalog Pneumatics
Compressed air preparation
Maintenance units and components
Series AS5
Series AS5
Series AS5
Unit system
imperial
metric
Shop
Components
Active carbon filter (1)
Distributor (2)
Filter (4)
Filter pressure regulator (4)
Lubricator (2)
Microfilter (2)
Pre-filter (2)
Pressure regulator (4)
Standard oil-mist lubricator (1)
Nominal flow Qn [Cv]
Reset
Apply
Compressed air connection
G 1 (23)
G 1/2 (4)
G 3/4 (18)
G 3/8 (4)
Certification
CE declaration of conformity (4)
RoHS (4)
suitable for ATEX (20)
UL (Underwriters Laboratories) (4)
Housing material
Polyamide (38)
Polycarbonate (4)
Working pressure max [psi]
130 psi (1)
145 psi (6)
159 psi (2)
232 psi (30)
lockable
lockable (8)
Condensate drain
fully automatic, closed without pressure (10)
fully automatic, open without pressure (10)
semi-automatic, open without pressure (12)
without (1)
Maintenance units
Maintenance unit, 2-part, Series AS5-ACD
Compressed air preparation
Maintenance unit, 2-part, Series AS5-ACD
G 3/4 G 1
lockable
for padlocks
with pressure gauge
suitable for ATEX
6 material numbers for selection
Maintenance unit, 3-part, Series AS5-ACT
Compressed air preparation
Maintenance unit, 3-part, Series AS5-ACT
G 3/4 G 1
lockable
for padlocks
with pressure gauge
suitable for ATEX
6 material numbers for selection
Pressure regulators
Pressure regulator, Series AS5-RGS
Compressed air preparation
Pressure regulator, Series AS5-RGS
G 3/4 G 1
Qn = 14.74 Cv
Standard pressure regulator
Activation Mechanical
lockable
for padlocks
suitable for ATEX
24 material numbers for selection
Pressure regulator, Series AS5-RGS-...-E11
Compressed air preparation
Pressure regulator, Series AS5-RGS-...-E11
G 1
Qn = 14.74 Cv
Standard pressure regulator
Activation Mechanical
lockable
with E11 locking
2 material numbers for selection
Pressure regulator, Series AS5-RGS
Compressed air preparation
Pressure regulator, Series AS5-RGS
G 3/4 G 1
Qn = 16.77 Cv
Standard pressure regulator
Activation Pneumatically
2 material numbers for selection
E/P pressure regulator, Series EV18
E/P pressure regulator, Series EV18
Compressed air preparation
E/P pressure regulator, Series EV18
Pressure supply, right, Display: display
Qn = 6.61 Cv
Compressed air connection output G 1 G 3/4
Electr. connection M12, 5-pin, A-coded
serial control IO-Link
Pilot valves
6 material numbers for selection
E/P pressure regulator, Series EV18
Compressed air preparation
E/P pressure regulator, Series EV18
Pressure supply, left, Display: display
Qn = 6.61 Cv
Compressed air connection output G 1 G 3/4
Electr. connection M12, 5-pin, A-coded
serial control IO-Link
Pilot valves
6 material numbers for selection
Filter pressure regulators
Filter pressure regulator, Series AS5-FRE
Compressed air preparation
Filter pressure regulator, Series AS5-FRE
G 3/4 G 1
lockable
for padlocks
suitable for ATEX
30 material numbers for selection
Filter pressure regulator, Series AS5-FRE
Compressed air preparation
Filter pressure regulator, Series AS5-FRE
G 3/4 G 1
lockable
for padlocks
suitable for ATEX
2 material numbers for selection
Filter pressure regulator, Series AS5-FRE
Compressed air preparation
Filter pressure regulator, Series AS5-FRE
G 3/4 G 1
lockable
for padlocks
suitable for ATEX
6 material numbers for selection
Filter
Filter, Series AS5-FLS
Compressed air preparation
Filter, Series AS5-FLS
G 3/4 G 1
suitable for ATEX
12 material numbers for selection
Filter, Series AS5-FLS
Compressed air preparation
Filter, Series AS5-FLS
G 3/4 G 1
suitable for ATEX
2 material numbers for selection
Filter, Series AS5-FLS
Compressed air preparation
Filter, Series AS5-FLS
G 3/4 G 1
suitable for ATEX
6 material numbers for selection
Pre-filter, Series AS5-FLP
Compressed air preparation
Pre-filter, Series AS5-FLP
G 3/4 G 1
suitable for ATEX
12 material numbers for selection
Pre-filter, Series AS5-FLP
Compressed air preparation
Pre-filter, Series AS5-FLP
G 3/4 G 1
contamination display integrated
suitable for ATEX
6 material numbers for selection
Microfilter, Series AS5-FLC
Compressed air preparation
Microfilter, Series AS5-FLC
G 3/4 G 1
suitable for ATEX
12 material numbers for selection
Microfilter, Series AS5-FLC
Compressed air preparation
Microfilter, Series AS5-FLC
G 3/4 G 1
contamination display integrated
suitable for ATEX
12 material numbers for selection
Active carbon filter, Series AS5-FLA
Compressed air preparation
Active carbon filter, Series AS5-FLA
G 3/4 G 1
suitable for ATEX
4 material numbers for selection
Flow sensors
Flow sensor, IO-Link, Series AF2
Compressed air preparation
Flow sensor, IO-Link, Series AF2
2 analog outputs, 2 switch outputs, 1 frequency output, 1 pulse output, IO-Link, With mounting
Qn min. 0.022 Cv
Qn max. 6.6 Cv
Electrical connection Plug, M12x1, 5-pin
1 material numbers for selection
Flow sensor, Ethernet, Series AF2
Compressed air preparation
Flow sensor, Ethernet, Series AF2
Ethernet, With mounting
Qn min. 0.022 Cv
Qn max. 6.6 Cv
Electrical connection Plug, M12x1, 8-pin
1 material numbers for selection
Flow sensor, IO-Link, Series AF2
Compressed air preparation
Flow sensor, IO-Link, Series AF2
2 analog outputs, 2 switch outputs, 1 frequency output, 1 pulse output, IO-Link, Without mounting
Qn min. 0.022 Cv
Qn max. 6.6 Cv
Electrical connection Plug, M12x1, 5-pin
1 material numbers for selection
Flow sensor, Ethernet, Series AF2
Compressed air preparation
Flow sensor, Ethernet, Series AF2
Ethernet, Without mounting
Qn min. 0.022 Cv
Qn max. 6.6 Cv
Electrical connection Plug, M12x1, 8-pin
1 material numbers for selection
Lubricator
Standard oil-mist lubricator, Series AS5-LBS
Compressed air preparation
Standard oil-mist lubricator, Series AS5-LBS
G 3/4 G 1
suitable for ATEX
6 material numbers for selection
filling units
Filling unit, electrically operated, Series AS5-SSU
Compressed air preparation
Filling unit, electrically operated, Series AS5-SSU
Compressed air connection G 3/4 G 1
Pipe connection
ATEX optional
11 material numbers for selection
Filling unit, electrically operated, Series AS5-SSU
Compressed air preparation
Filling unit, electrically operated, Series AS5-SSU
adjustable filling time and change-over pressure, Increased flow rate 2▶3
Compressed air connection G 1
Pipe connection
Electrical connection: Plug, M12x1
ATEX optional
1 material numbers for selection
Filling unit, pneumatically operated, Series AS5-SSU
Compressed air preparation
Filling unit, pneumatically operated, Series AS5-SSU
adjustable filling time
Compressed air connection G 3/4 G 1
Pipe connection
ATEX optional
3 material numbers for selection
Filling unit, pneumatically operated, Series AS5-SSU
Compressed air preparation
Filling unit, pneumatically operated, Series AS5-SSU
adjustable filling time and change-over pressure
Compressed air connection G 1
Pipe connection
1 material numbers for selection
filling valves
Filling valve, Series AS5-SSV
Compressed air preparation
Filling valve, Series AS5-SSV
adjustable filling time
Compressed air connection G 3/4 G 1
3 material numbers for selection
Filling valve, pneumatically operated, Series AS5-SSV
Compressed air preparation
Filling valve, pneumatically operated, Series AS5-SSV
adjustable filling time and change-over pressure
Compressed air connection G 3/4 G 1
Pipe connection
2 material numbers for selection
Filling valve, electrically operated, series AS5-SSV
Compressed air preparation
Filling valve, electrically operated, series AS5-SSV
adjustable filling time and change-over pressure, Electr. connection: valve plug connector M12x1
Compressed air connection G 3/4 G 1
2 material numbers for selection
Shut-off valves
2/2-directional valve, electrically operated, Series AS5-SOV
Compressed air preparation
2/2-directional valve, electrically operated, Series AS5-SOV
Compressed air connection G 1
Pipe connection
NC
Electrical connection: Plug, ISO 15217, form C
1 material numbers for selection
3/2-directional valve, electrically operated, Series AS5-SOV
Compressed air preparation
3/2-directional valve, electrically operated, Series AS5-SOV
Compressed air connection G 3/4 G 1
Pipe connection
ATEX optional
11 material numbers for selection
3/2-directional valve, electrically operated, Series AS5-SOV-...-POS
Compressed air preparation
3/2-directional valve, electrically operated, Series AS5-SOV-...-POS
With position inquiry, with integrated sensor
Compressed air connection G 3/4 G 1
Electrical connection: Plug, ISO 15217, form C
2 material numbers for selection
3/2-directional valve, pneumatically operated, Series AS5-SOV
Compressed air preparation
3/2-directional valve, pneumatically operated, Series AS5-SOV
Compressed air connection G 3/4 G 1
Pipe connection
suitable for ATEX
2 material numbers for selection
3/2-directional valve, electrically operated, Series AS5-SOV
Compressed air preparation
3/2-directional valve, electrically operated, Series AS5-SOV
Compressed air connection G 3/4
Pipe connection
Electrical connection: Plug, ISO 15217, form C
ATEX optional
1 material numbers for selection
3/2-shut-off valve, mechanically operated, Series AS5-BAV
Compressed air preparation
3/2-shut-off valve, mechanically operated, Series AS5-BAV
G 3/4 G 1
lockable
for padlocks
suitable for ATEX
2 material numbers for selection
Distributor
Distributor, Series AS5-DIS
Compressed air preparation
Distributor, Series AS5-DIS
G 3/4 G 1
Distributor 2x
Distributor
suitable for ATEX
2 material numbers for selection
Distributor, Series AS5-DIN
Compressed air preparation
Distributor, Series AS5-DIN
G 3/4 G 1
Non-return valve
suitable for ATEX
2 material numbers for selection
Accessories
Reservoir
Reservoir, Series AS5-CLS/ -CLP/ -CLC
Compressed air preparation
Reservoir, Series AS5-CLS/ -CLP/ -CLC
for filters, pre-filters and microfilters
Material Polycarbonate Die cast zinc
suitable for ATEX
6 material numbers for selection
Reservoir, Series AS5-CLA
Compressed air preparation
Reservoir, Series AS5-CLA
for active carbon filter
Material Polycarbonate Die cast zinc
suitable for ATEX
2 material numbers for selection
Reservoir, Series AS5-CBS
Compressed air preparation
Reservoir, Series AS5-CBS
for lubricator
Material Polycarbonate Die cast zinc
suitable for ATEX
3 material numbers for selection
Mountings
Mounting plate, Series AS5-MBR-...-W01
Compressed air preparation
Mounting plate, Series AS5-MBR-...-W01
1 material numbers for selection
Mounting clip, Series AS5-MBR-...-W03
Compressed air preparation
Mounting clip, Series AS5-MBR-...-W03
1 material numbers for selection
Block assembly kit, Series AS5-MBR-...-W04
Compressed air preparation
Block assembly kit, Series AS5-MBR-...-W04
1 material numbers for selection
Block assembly kit, Series AS5-MBR-...-W05
Compressed air preparation
Block assembly kit, Series AS5-MBR-...-W05
G 3/4 - G 1
2 material numbers for selection
Block assembly kit, Series AS3/AS5-MBR-...-W07
Compressed air preparation
Block assembly kit, Series AS3/AS5-MBR-...-W07
1 material numbers for selection
Panel nut, Series AS-MBR-...-W06
Compressed air preparation
Panel nut, Series AS-MBR-...-W06
for AS5, NL4
1 material numbers for selection
Pressure gauge
Pressure gauge, Series PG1-SAS
Compressed air preparation
Pressure gauge, Series PG1-SAS
Back port
Background color Black
Scale color White, Grey
Viewing window Polystyrene
Units bar
Units psi
19 material numbers for selection
Pressure gauge, Series PG1-SAS-ADJ
Compressed air preparation
Pressure gauge, Series PG1-SAS-ADJ
Back port
with adjustable work area display
Background color Black
Scale color White, Grey
Viewing window Polystyrene
Units bar
Units psi
6 material numbers for selection
Filter monitoring
Pressure gauge, Series PG1-DIM
Compressed air preparation
Pressure gauge, Series PG1-DIM
for differential pressure measurement for prefilters and microfilters
flange version
Background color White
Scale color Black
Viewing window Polystyrene
Units bar
suitable for ATEX
1 material numbers for selection
contamination display
Compressed air preparation
contamination display
for prefilters and microfilters
1 material numbers for selection
Electrical accessories
3/2-directional valve, Series DO16
Compressed air preparation
3/2-directional valve, Series DO16
3/2
Plate connection
Electrical connection : Plug, ISO 15217, form C
Manual override : without detent with detent
With spring return
11 material numbers for selection
3/2-directional valve, Series DO16
Compressed air preparation
3/2-directional valve, Series DO16
3/2
NC
Plate connection
Electrical connection : M12, 3-pin
Manual override : without detent
With spring return
2 material numbers for selection
3/2-directional valve, Series DO30
Compressed air preparation
3/2-directional valve, Series DO30
3/2
Pilot valve width : 30 mm
Plate valve with pipe connection
Compressed air connection output : CNOMO
Electrical connection : Plug, EN 175301-803, form A
Manual override : without detent with detent
With spring return
suitable for ATEX
2 material numbers for selection
Coil, Series CO1
Compressed air preparation
Coil, Series CO1
Cable with valve plug connector
Power consumption DC 3.25 W
Holding power AC 2.9-3 VA
Switch-on power AC 3-3.1 VA
ATEX
5 material numbers for selection
Valve plug connector, series CON-VP
Compressed air preparation
Valve plug connector, series CON-VP
Socket form C 2+E angled 90°
open cable ends 3-pin
with cable
unshielded
7 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket M12x1 5-pin A-coded angled 90°
open cable ends
for DeviceNet
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket M12x1 5-pin A-coded straight 180°
open cable ends
with cable
unshielded
3 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket, M12x1, 4-pin, A-coded, straight, 180°
UL (Underwriters Laboratories)
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket, M12x1, 4-pin, A-coded, angled, 90°
unshielded
1 material numbers for selection
Adapter, Series CON-VP
Compressed air preparation
Adapter, Series CON-VP
Socket, form C, 2+E, angled, 90°
Plug, M12x1, 3-pin, A-coded, straight, 180°
unshielded
with LED Yellow
1 material numbers for selection
Mechanical accessories
Transition plate, Series AS1, AS2, AS3, AS5
Compressed air preparation
Transition plate, Series AS1, AS2, AS3, AS5
Adapter plate for assembling a series DO30 pilot valve with CNOMO porting configuration on a 3/2-way shut-off valve without pilot
1 material numbers for selection
Adapter
Compressed air preparation
Adapter
Adapter for connecting the control pressure to a AS series 3/2 directional shut-off valve without pilot control to realize pneumatic actuation, G 1/8
G 1/8
AS1, AS2, AS3, AS5
1 material numbers for selection
Adapter for external pilot air
Compressed air preparation
Adapter for external pilot air
1 material numbers for selection
Mounting aid
Compressed air preparation
Mounting aid
Assembly aid for permanent actuation of manual override ("press") on pilot valve DO16 with electrical push-in fitting, form C.
1 material numbers for selection
Mounting aid
Compressed air preparation
Mounting aid
Assembly aid for permanent actuation of manual override ("press") on pilot valve DO16 with electrical connection M12x1.
1 material numbers for selection
mortise lock
Compressed air preparation
mortise lock
for AS2, AS3, AS5
2 material numbers for selection
Key for E11 locking
Compressed air preparation
Key for E11 locking
1 material numbers for selection
Sensors
Pressure sensor, Series PE5
Compressed air preparation
Pressure sensor, Series PE5
Operating pressure -14.5 ... 0 -14.5 ... 14 0 ... 87 0 ... 145 0 ... 174 psi
electronic
IO-Link, 1 digital input for leak tester
Output signal analog 0 - 10 V DC, 4 - 20 mA
Output signal digital 2 outputs 1 output
Electr. connection Plug M12x1 4-pin
Compressed air connection Internal thread G 1/4
12 material numbers for selection
Pressure sensor, Series PE2
Compressed air preparation
Pressure sensor, Series PE2
Operating pressure 0 ... 14 0 ... 232 psi
electronic
Output signal analog 1 x PNP, 1 x analog 4-20 mA
Output signal digital 1 x PNP 2 x PNP
Electr. connection Plug M12x1 5-pin
Compressed air connection Internal thread G 1/4 Flange with O-ring Ø 5x1,5
10 material numbers for selection
Pressure Switches, Series PM1
Compressed air preparation
Pressure Switches, Series PM1
Operating pressure -13.05 ... 0 -13.05 ... 43 2.9 ... 232 psi
Mechanical
Spring-loaded bellow, adjustable
Electr. connection Plug EN 175301-803, form A
Compressed air connection Internal thread G 1/4 Flange with O-ring Ø 5x1,5
7 material numbers for selection
Pressure Switches, Series PM1
Compressed air preparation
Pressure Switches, Series PM1
Operating pressure -13.05 ... 0 2.9 ... 232 psi
Mechanical
Spring-loaded bellow, adjustable
Electr. connection Plug M12x1
Compressed air connection Internal thread G 1/4 Flange with O-ring Ø 5x1,5
4 material numbers for selection
Sensor, Series ST6
Compressed air preparation
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M12, 4-pin, with knurled screw
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
1 material numbers for selection
Sensor, Series ST6
Compressed air preparation
Sensor, Series ST6
6 mm T-slot
with cable
Plug, M8, 3-pin, with knurled screw
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
3 material numbers for selection
Sensor, Series ST6
Compressed air preparation
Sensor, Series ST6
6 mm T-slot
with cable
open cable ends, 3-pin
UL certification
Reed
Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
3 material numbers for selection
Fittings
QR1-S standard series
Compressed air preparation
QR1-S standard series
Straight fitting
External thread
G 1/2
push-in fitting
Ø 8 Ø 10 Ø 12 Ø16 Ø 14
QR1-S-RPN
5 material numbers for selection
QR1-S standard series
Compressed air preparation
QR1-S standard series
Elbow fitting
External thread
G 1/2
push-in fitting
Ø 8 Ø 10 Ø 12 Ø 14 Ø16
QR1-S-RVT
5 material numbers for selection
Series QR2-S, standard
Compressed air preparation
Series QR2-S, standard
Straight fitting
External thread
G 1/2
push-in fitting
Ø 12 Ø 14 Ø16
QR2-S-RPN
3 material numbers for selection
Series QR2-S, standard
Compressed air preparation
Series QR2-S, standard
Elbow fitting, rotatable
External thread
G 1/2
push-in fitting
Ø 10 Ø 12 Ø 14 Ø16
QR2-S-RVT
4 material numbers for selection
Series NU2
Compressed air preparation
Series NU2
Swivel banjo connection 1-fold
External thread
G 3/4 G 1
plug-in with tube nut
Ø 18
NU2-S-RW1
2 material numbers for selection
Double nipple, Series PE5
Compressed air preparation
Double nipple, Series PE5
External thread
2 material numbers for selection
Blanking screw
Compressed air preparation
Blanking screw
External thread
G 1/8 G 1/4
FPT-S-RIO
2 material numbers for selection
plugs
Compressed air preparation
plugs
1 material numbers for selection
Reducing nipple
Compressed air preparation
Reducing nipple
External thread
G 3/4
Internal thread
G 1/4
FPT-S-RDZ
1 material numbers for selection
Sealing ring
Compressed air preparation
Sealing ring
Acrylonitrile butadiene styrene
3 material numbers for selection
Silencer
Silencers, series SI1
Compressed air preparation
Silencers, series SI1
Sintered bronze
1 material numbers for selection
Silencers, series SI1
Compressed air preparation
Silencers, series SI1
Polyethylene
1 material numbers for selection
Silencers, series SI1
Compressed air preparation
Silencers, series SI1
Sintered bronze
2 material numbers for selection
Safety valves
Mounting clip, Series AS3-MBR-...-W03, Aluminum
Compressed air preparation
Mounting clip, Series AS3-MBR-...-W03, Aluminum
1 material numbers for selection
Block assembly kit, Series AS3-MBR-...-W05
Compressed air preparation
Block assembly kit, Series AS3-MBR-...-W05
G 3/8 - G 1/2
2 material numbers for selection
Series RV1
Compressed air preparation
Series RV1
Qn 1▶2 = 2.67-34.05 Cv
thread-in
External thread
G 3/4
Uncollected
10 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, A-coded, straight, 180°
for DeviceNet
unshielded
1 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket, M12x1, 5-pin, A-coded, angled, 90°
for CANopen
UL (Underwriters Laboratories)
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Plug, M12x1, 5-pin, A-coded, straight, 180°
for CANopen, DeviceNet
UL (Underwriters Laboratories)
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Plug, M12x1, 5-pin, A-coded, angled, 90°
for CANopen
UL (Underwriters Laboratories)
shielded
1 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Socket M12x1 5-pin A-coded angled 90°
open cable ends
with cable
shielded
3 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Plug M12x1 5-pin A-coded straight 180°
open cable ends 5-pin
with cable
unshielded
2 material numbers for selection
Round plug connector, Series CON-RD
Compressed air preparation
Round plug connector, Series CON-RD
Plug M12x1 5-pin A-coded angled 90°
open cable ends 5-pin
with cable
suitable for dynamic laying
unshielded
3 material numbers for selection
Silencers, series SI1
Compressed air preparation
Silencers, series SI1
Metal braiding
6 material numbers for selection
×
×
Compressed air preparation