Certificates | RoHS |
Ambient temperature min./max. | -4 ... 167 °F |
Protection class | IP67 |
number of switching points | 2 |
Power consumption | <15 mA |
Min./max. DC operating voltage | 12 ... 30 V DC |
Repetitive precision max. measuring range | 0,1 mT |
Hysteresis | 1 mT |
Switching logic | NO (make contact) |
Display | LED |
LED status display | Yellow |
Display | 2 LED |
Vibration resistance | 10 - 55 Hz, 1 mm |
Shock resistance | 30 g / 11 ms |
Cable length L | 0.984 ft. |
Mounting screw | with hexagon socket |
for | Type of contact | Cable length | Detection range | Voltage drop U at Imax | Function | Version | Part No. |
---|---|---|---|---|---|---|---|
L | max. | ||||||
PRA, SSI, RTC, GPC, MSC, MSN, RCM, CVI | electronic PNP | 0.984 ft. | 1.96 inch | ≤ 2,2 V | electronic PNP | short circuit resistant Protected against polarity reversal |