|

Sensor, Series ST6

Unit system    imperial   metric
  • 6 mm T-slot
  • with cable
  • open cable ends, 3-pin
  • UL certification
  • Reed
  • Direct mounting for series PRA, PRE, CCI, KPZ, SSI, GPC, CVI
  • Indirect mounting for series TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Sensor, Series ST6
00129798_1.gif
Certificates  CE declaration of conformity cULus RoHS
Ambient temperature min./max.  -22 ... 176 °F
Protection class  IP65, IP67, IP69K
Switching point precision  ±0,1 mT
Min./max. DC operating voltage  10 ... 30 V DC
Min./max. AC operating voltage  10 ... 30 V AC
Hysteresis  ≥ 0,2 mT
Switching logic  NO (make contact)
Switching capacity  Reed, 3-pin: max. 6 W
LED status display  Yellow
Vibration resistance  10 - 55 Hz, 1 mm
Shock resistance  30 g / 11 ms
Cable length L  9.84 16.4 32.81 ft.
Select a product variant

Sensor, Series ST6

Technical data

Enlarge table
for Type of contact Cable length Voltage drop U at Imax DC switching current, max. AC switching current, max. Max. switching frequency Version Fig. Part No.
L
open cable ends, 3-pin, The product of operating voltage and continuous current must not exceed the maximum switching capacity.

Technical information

Dimensions