|

Sensor, Series SN2

Unit system    imperial   metric
  • Plug, M8, 2-pin Plug, M8, 3-pin Plug, M8, 4-pin
  • Reed 2-Wire Reed 3-Wire Reed 3-Wire, with pulse stretching Reed 4-Wire electronic PNP
  • With stretched impulse
  • With stretched impulse
  • Reed electronic PNP
  • Indirect mounting for series TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
Sensor, Series SN2
Ambient temperature min./max.  See table below
Protection class  IP67
Switching point precision  ±0,1 mT
Nominal current, actuated state  < 15 mA
Quiescent current (without load)  < 10 mA
Min./max. DC operating voltage  See table below
Min./max. AC operating voltage  See table below
LED status display  See table below
Select a product variant

Sensor, Series SN2

Technical data

Enlarge table
Type of contact Min./max. DC operating voltage Min./max. AC operating voltage Voltage drop U at Imax DC switching current, max. AC switching current, max. Function Ambient temperature min./max. Switching capacity Protective resistor for reed Vibration resistance Shock resistance Max. switching frequency Operating current, not switched Operating current, switched Material LED status display Version Switch signal Fig. Part No.
Housing
00129770.gif
00129770.gif
00129798_1.gif
00129798_1.gif
00129798_1.gif
00129798_1.gif
00129798_1.gif
00129773.gif
00111961_d.gif
00111961_d.gif
1) Plug M8, 2-pin
2) Plug M8, 3-pin
3) Plug M8, 4-pin

Technical information

Dimensions

Pin assignments