|

Sensor, Series SC4

Unit system    imperial   metric
  • 4 mm C-slot
  • with cable
  • open cable ends, 3-pin
  • UL certification
  • electronic PNP electronic NPN
  • Direct mounting for series UPG, RTC, MSN, GPC, MSC, PRA, SSI, TWC
Sensor, Series SC4
Certificates  CE declaration of conformity cULus
Ambient temperature min./max.  -22 ... 176 °F
Protection class  IP65, IP67
Switching point precision  ±0,1 mT
Nominal current, actuated state  < 10 mA
Quiescent current (without load)  < 4 mA
Min./max. DC operating voltage  10 ... 30 V DC
Hysteresis  0,4 mT
Switching logic  NO (make contact)
LED status display  Yellow
Vibration resistance  10 - 55 Hz, 1 mm
Shock resistance  30 g / 11 ms
Cable length L  9.84 16.4 ft.
Select a product variant

Sensor, Series SC4

Technical data

Enlarge table
for Type of contact Cable length Voltage drop U at Imax DC switching current, max. Max. switching frequency Version Part No.
L
00129768.gif
00129768.gif
00129767.gif
 ,  

Technical information

Dimensions