|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Socket, M12x1, 4-pin, A-coded, straight, 180°
  • unshielded
Round plug connector, Series CON-RD
IM0049593.gif
Connection type  Screws
Ambient temperature min./max.  32 ... 122 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Part No.

Technical information

Dimensions

Pin assignments