|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Plug, 7/8″-16UNF, 5-pin, straight, 180°
  • unshielded
Round plug connector, Series CON-RD
IM0049600.gif
Connection type  Screws
Ambient temperature min./max.  -13 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Mounting screw tightening torque  0.59 ft./lbs.
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments