|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Socket M8x1 3-pin A-coded angled 90°
  • open cable ends
  • with cable
  • unshielded
Round plug connector, Series CON-RD
00107197_1.gif
Ambient temperature min./max.  -40 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Wire cross-section  0 in²
Weight  See table below
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Number of wires Cable-Ø Cable length Weight Part No.

Technical information

Dimensions

Pin assignments