|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Socket M12x1 5-pin A-coded angled 90°
  • open cable ends
  • with cable
  • shielded
Round plug connector, Series CON-RD
IM0049541.gif
Ambient temperature min./max.  -13 ... 176 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Wire cross-section  0 in²
Weight  See table below
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Number of wires Cable-Ø Cable length Weight Part No.

Technical information

Dimensions

Pin assignments