|

Round plug connector, Series CON-RD - 1834484173

Unit system    imperial   metric
  • Socket, M8x1, 3-pin, A-coded, straight, 180°
  • UL (Underwriters Laboratories)
  • unshielded
Round plug connector, Series CON-RD
00107197_C.gif
Connection type Soldering
Shielding unshielded
Housing Polyamide
UL (Underwriters Laboratories)
Protection class IP67
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments