|

Round plug connector, Series CON-RD - 1824484026

Unit system    imperial   metric
  • Plug, M12x1, 5-pin, B-coded, angled, 90°
  • for PROFIBUS DP
  • shielded
Round plug connector, Series CON-RD
IM0049600.gif
Protocol PROFIBUS DP
Connection type Screws
Shielding shielded
Housing Die cast zinc
Protection class IP67
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments