|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Plug, M12x1, 4-pin, D-coded, straight, 180°
  • for Ethernet, EtherNET/IP, EtherCAT, POWERLINK, sercos III
  • shielded
Round plug connector, Series CON-RD
IM0049599.gif
Connection type  Thread cutting
Ambient temperature min./max.  -13 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.904 lbs
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Part No.

Technical information

Dimensions

Pin assignments