|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Plug, M8x1, 3-pin, A-coded, angled, 90°
  • unshielded
Round plug connector, Series CON-RD
00107197_C.gif
Connection type  Screws
Ambient temperature min./max.  -13 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.018 lbs
  The delivered product may vary from that in the illustration.
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Contact assignment suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments