|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Plug, M8x1, 3-pin, A-coded, straight, 180°
  • unshielded
Round plug connector, Series CON-RD
IM0049594.gif
Connection type  Screws
Ambient temperature min./max.  -40 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.018 lbs
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current Contact assignment suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments