|

Round plug connector, Series CON-RD - R402003758

Unit system    imperial   metric
  • Plug, M12x1, 5-pin, A-coded, straight, 180°
  • for CANopen, DeviceNet
  • shielded
Round plug connector, Series CON-RD
IM0049600.gif
Protocol CANopen,DeviceNet
Connection type Screws
Shielding shielded
Housing Stainless steel
Protection class IP69K
Type Data plug output
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

Round plug connector, Series CON-RD

Technical data

Enlarge table
Version Max. current Part No.

Technical information

Dimensions

Pin assignments