|

Round plug connector, Series CON-RD - 8941054324

Unit system    imperial   metric
  • Socket, M12x1, 4-pin, A-coded, straight, 180°
  • UL (Underwriters Laboratories)
  • unshielded
Round plug connector, Series CON-RD
IM0049593.gif
Connection type Screws
Shielding unshielded
Housing Polybutyleneterephthalate
Sealing material Fluorocarbon caoutchouc
UL (Underwriters Laboratories)
Protection class IP67
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments