|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Plug, M12x1, 4-pin, A-coded, angled, 90° Plug, M12x1, 4-pin, A-coded, straight, 180°
  • UL (Underwriters Laboratories)
  • unshielded
Round plug connector, Series CON-RD
IM0049599.gif
Connection type  Screws
Ambient temperature min./max.  -40 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.044 lbs
  The delivered product may vary from that in the illustration.
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Electrical connection Max. current suitable cable-Ø min./max Fig. Part No.
1
For the duo plug, the cable diameter to be used varies between 2.1 ... 3.0 mm and 4.0 ... 5.0 mm depending on the seal used.

Technical information

Dimensions

Pin assignments