|

Round plug connector, Series CON-RD - 8941054054

Unit system    imperial   metric
  • Plug, M12x1, 5-pin, B-coded, straight, 180°
  • for PROFIBUS DP
  • UL (Underwriters Laboratories)
  • shielded
Round plug connector, Series CON-RD
IM0049600.gif
Protocol PROFIBUS DP
Connection type Screws
Shielding shielded
Housing Brass
Sealing material Fluorocarbon caoutchouc
UL (Underwriters Laboratories)
Protection class IP67
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments