|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Socket, M12x1, 5-pin, B-coded, straight, 180°
  • for PROFIBUS DP
  • UL (Underwriters Laboratories)
  • shielded
Round plug connector, Series CON-RD
Connection type  Screws
Ambient temperature min./max.  -13 ... 194 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.132 lbs
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions