|

Round plug connector, Series CON-RD

Unit system    imperial   metric
  • Socket, M12x1, 5-pin, A-coded, angled, 90°
  • for CANopen
  • UL (Underwriters Laboratories)
  • shielded
Round plug connector, Series CON-RD
IM0049595.gif
Connection type  Screws
Ambient temperature min./max.  -40 ... 185 °F
Operationalvoltage  48 V AC/DC
Protection class  IP67
Weight  0.159 lbs
Select a product variant

Round plug connector, Series CON-RD

Technical data

Enlarge table
Max. current suitable cable-Ø min./max Part No.

Technical information

Dimensions

Pin assignments