|

Reservoir, Series NLC-CLS-PNB

Unit system    imperial   metric
  • for universal air preparation unit
  • Material Polycarbonate
Reservoir, Series NLC-CLS-PNB
Type  Reservoir
Mounting orientation  vertical
Working pressure min./max.  22 ... 232 psi
Ambient temperature min./max.  14 ... 122 °F
Medium temperature min./max.  14 ... 122 °F
Medium  Compressed air
Select a product variant

Reservoir, Series NLC-CLS-PNB

Technical data

Enlarge table
Condensate drain Filter reservoir volume Part No.

Technical information

Dimensions