|

Reservoir

Unit system    imperial   metric
  • Material metal Polycarbonate
Reservoir
Version  Reservoir
Certificates  suitable for ATEX
Working pressure min./max.  232 psi
Ambient temperature min./max.  14 ... 122 °F
Medium  Compressed air
Weight  See table below
Select a product variant

Reservoir

Technical data

Enlarge table
Reservoir Filter reservoir volume Weight Part No.
Suitable for use in Ex zones 1, 2, 21, 22.

Technical information

Dimensions