|

QR1-S standard series

Unit system    imperial   metric
  • 1x banjo union
  • Uncollected
  • G 1/8 G 1/4
  • push-in fitting
  • Ø 4 Ø 6 Ø 8 Ø 10
  • QR1-S-RV1
QR1-S standard series
Working pressure min./max.  -13 ... 145 psi
Ambient temperature min./max.  32 ... 140 °F
Weight  See table below
Select a product variant

QR1-S standard series

Technical data

Enlarge table
Port G Port D Delivery unit Weight Part No.
Weight per piece

Technical information

Dimensions