|

QR1-S-RV1 standard series - R412000623

Unit system    imperial   metric
  • 1x banjo union
  • Uncollected
  • G 1/8
  • push-in fitting
  • Ø 6
  • QR1-S-RV1
QR1-S-RV1 standard series
Fitting type 1x banjo union
Housing Polybutyleneterephthalate
Sealing material Acrylonitrile butadiene rubber
Compressed air connection G 1/8
Compressed air connection 2 Ø 6
Compressed air connection type 2 push-in fitting
Compressed air connection type Uncollected
Select different variant

On requestIn stockindays

List price

Pieces
For this article, the quantity is rounded up to delivery unit @unit@.

QR1-S-RV1 standard series

Technical data

Enlarge table
Port G Port D Delivery unit Weight per piece Part No.

Technical information

Dimensions