|

Pressure regulator

Unit system    imperial   metric
  • Qn 1▶2 = 0.61 Cv
  • plug-in with tube nut / External thread
  • Poppet valve
Pressure regulator
o66.gif
Version  Poppet valve
Working pressure min./max.  15 ... 232 psi
Adjustment range min./max.  15 ... 116 psi
Ambient temperature min./max.  14 ... 158 °F
Medium temperature min./max.  14 ... 158 °F
Medium  Compressed air
Weight  See table below
Select a product variant

Pressure regulator

Technical data

Enlarge table
Compressed air connection Input Compressed air connection type Input Compressed air connection Output Compressed air connection type Output Flow Weight Fig. Part No.
Qn 1▶2
Nominal flow Qn at 87 psi and Δp = 14.5 psi

Technical information

Dimensions

Diagrams

Circuit diagram